Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 100-40206-18 |
| Drop dimension IN | 0.530 |
| Drop dimension MM | 13.50 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Female inverted flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.810 |
| Product height mm | 20.570 |
| Product length in | 1.328 |
| Product length mm | 33.720 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309389 |