Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 100-40214-68 |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End size 1 | -14 |
| End size 2 | -14 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Item type | Adapter-elbow |
| Product height in | 1.461 |
| Product height mm | 37.100 |
| Product length in | 2.180 |
| Product length mm | 55.370 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 1.375 |
| Product width mm | 34.920 |
| Thread sealant | Yes |
| Thread size 1 | 1 3/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309440 |