Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 100-43445-36 |
| Drop dimension IN | 0.450 |
| Drop dimension MM | 11.40 |
| End size 1 | -4 |
| End size 2 | -5 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree inverted flare |
| Item type | Adapter-elbow |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.117 |
| Product length mm | 28.370 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.594 |
| Product width mm | 15.088 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309594 |