Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 100-51034 |
| Drop dimension IN | 0.675 |
| Drop dimension MM | 17.10 |
| End size 1 | -5 |
| End size 2 | -2 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.675 |
| Product height mm | 17.140 |
| Product length in | 1.243 |
| Product length mm | 31.570 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.594 |
| Product width mm | 15.090 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |