Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 100-55206-36 |
| Drop dimension IN | 0.675 |
| Drop dimension MM | 17.10 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.065 |
| Product height mm | 27.050 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309655 |