Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 100-55506 |
| Drop dimension IN | 0.810 |
| Drop dimension MM | 20.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 45 degree inverted flare |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Item type | Adapter-tee |
| Product height in | 1.177 |
| Product height mm | 29.908 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.735 |
| Product width mm | 18.669 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789361646 |