Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 100-60208-26 |
| Drop dimension IN | 1.015 |
| Drop dimension MM | 25.80 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.465 |
| Product height mm | 37.200 |
| Product length in | 1.390 |
| Product length mm | 35.300 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.910 |
| Product width mm | 23.110 |
| Thread sealant | No |
| Thread size 1 | 3/4-18 UNS |
| Thread size 2 | 3/4-18 UNS |
| Thread size 3 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306258 |