Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 100-75208 |
| End Type 1 | Male hose bead J1231 |
| End type 2 | Male hose bead J1231 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.449 |
| Product length mm | 62.200 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309778 |