Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 100-75210 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End Type 1 | Female inverted flare |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female inverted flare |
| Item type | Adapter-tee |
| Product height in | 1.375 |
| Product height mm | 34.930 |
| Product length in | 2.382 |
| Product length mm | 60.500 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 1.065 |
| Product width mm | 27.050 |
| Thread sealant | No |
| Thread size 1 | 7/8-18 UNS |
| Thread size 2 | 7/8-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309785 |
