Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 100X3-BG |
| Hex size 1 IN | 0.375 |
| Material | Brass |
| Nut type | Tube nut |
| Product length in | 0.560 |
| Product material | Brass |
| Thread sealant | No |
| Thread size | 3/8-24 |
| Thread type | UNF |
| Tube outside diameter 1 IN | 0.188 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338379 |
