Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 100X4 |
| End size 2 | -4 |
| End type 2 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Item type | Nut |
| Material | Brass |
| Nut type | Tube nut |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | No |
| Thread size | 7/16-24 |
| Thread size 2 | 7/16-24 UNS |
| Thread type | UNS |
| Tube outside diameter 1 IN | 0.250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975765999 |
