Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 101-14124 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Material | Carbon steel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.970 |
| Product length mm | 24.630 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305459 |