Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 101-20006-18 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 5 IN | 0.622 |
| Hex size 5 MM | 15.8 |
| Item type | Adapter-straight |
| Product height in | 0.703 |
| Product height mm | 17.850 |
| Product length in | 1.441 |
| Product length mm | 36.600 |
| Product material | Brass |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
