Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 101-22704 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 0.430 |
| Hex size 1 MM | 11.000 |
| Product height in | 0.430 |
| Product height mm | 11.113 |
| Product length in | 1.062 |
| Product length mm | 26.970 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.430 |
| Product width mm | 11.113 |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789309990 |
| Proposition 65 | Cancer and Reproductive Harm |