Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 101-22706-04 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 16.000 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.312 |
| Product length mm | 33.325 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 11/32-32 UNS |
| Thread size 2 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306296 |
| Proposition 65 | Cancer and Reproductive Harm |