Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 101-24010 |
| End size 1 | -12 |
| End size 2 | -14 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product material | Brass |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306340 |