BULKHEAD ADAPTER SAE 45 TO FEMALE NPTF-product-details

BULKHEAD ADAPTER SAE 45 TO FEMALE NPTF

101-32098

Catalog item:

101-32098


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog Item101-32098
End size 1-6
End size 2-8
End Type 1Female pipe (NPTF)
End type 2Male 45 degree flare
Hex size 1 IN1.260
Hex size 1 MM32.0
Hex size 5 IN1.260
Hex size 5 MM32.0
Item typeAdapter-straight
Product height in1.250
Product height mm31.750
Product length in1.890
Product length mm48.000
Product materialBrass
Product serial name101
Product width in1.250
Product width mm31.750
Thread sealantYes
Thread size 13/8-18 NPTF
Thread size 21-14 UN

General specifications

Characteristic
Value
EAN/UPC815628026536