Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 101-35004-37 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025193 |