Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 23 Degree |
| Brand | Danfoss |
| Catalog Item | 101-35098 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 45 degree flare |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 101 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |