Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 101-38610-36 |
| Drop dimension IN | 0.869 |
| Drop dimension MM | 22.10 |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.313 |
| Product height mm | 33.361 |
| Product length in | 1.849 |
| Product length mm | 46.961 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.890 |
| Product width mm | 22.610 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310217 |