Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 101-40004-37 |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.10 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.430 |
| Hex size 1 MM | 10.900 |
| Item type | Adapter-elbow |
| Product height in | 1.026 |
| Product height mm | 26.070 |
| Product length in | 0.995 |
| Product length mm | 25.270 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025209 |
