Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-40006-18 |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.321 |
| Product height mm | 33.560 |
| Product length in | 1.392 |
| Product length mm | 35.360 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.690 |
| Product width mm | 17.520 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310248 |