Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-40008-37 |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.50 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.623 |
| Product height mm | 41.235 |
| Product length in | 1.513 |
| Product length mm | 38.435 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.790 |
| Product width mm | 20.070 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031687 |