Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 101-40047 |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.5 |
| End size 1 | -5 |
| End size 2 | -2 |
| Item type | Adapter-elbow |
| Product height in | 0.996 |
| Product height mm | 25.290 |
| Product length in | 1.173 |
| Product length mm | 29.790 |
| Product material | Brass |
| Product width in | 0.535 |
| Product width mm | 13.590 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310279 |