Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 101-40049 |
| Drop dimension IN | 1.420 |
| Drop dimension MM | 36.10 |
| End size 1 | -8 |
| End size 3 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Item type | Adapter-elbow |
| Product height in | 1.878 |
| Product height mm | 47.710 |
| Product length in | 1.827 |
| Product length mm | 46.410 |
| Product material | Brass |
| Product width in | 0.915 |
| Product width mm | 23.240 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310286 |