Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 101-40067 |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.10 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.026 |
| Product height mm | 26.070 |
| Product length in | 0.963 |
| Product length mm | 24.470 |
| Product material | Brass |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310309 |