Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-43806-37 |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.50 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.608 |
| Product height mm | 40.840 |
| Product length in | 1.705 |
| Product length mm | 43.310 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.894 |
| Product width mm | 22.700 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |