Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-43808-37 |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product length in | 1.766 |
| Product length mm | 44.860 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025216 |