Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-51056 |
| End size 1 | -6 |
| End size 2 | -6 |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Adapter-elbow |
| Product height in | 1.299 |
| Product height mm | 33.000 |
| Product length in | 1.590 |
| Product length mm | 40.380 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310361 |