Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-51057 |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 24.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| Item type | Adapter-elbow |
| Product height in | 1.218 |
| Product height mm | 30.930 |
| Product length in | 1.561 |
| Product length mm | 39.650 |
| Product material | Brass |
| Product serial name | 101 |
| Product width in | 0.660 |
| Product width mm | 16.760 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310378 |