Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 101-75004-37 |
| Drop dimension IN | 0.881 |
| Drop dimension MM | 22.40 |
| End size 1 | -4 |
| End size 2 | -2 |
| End size 3 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 45 degree flare |
| Hex size 1 IN | 0.432 |
| Hex size 1 MM | 11.000 |
| Item type | Adapter-tee |
| Product height in | 1.118 |
| Product height mm | 28.400 |
| Product length in | 1.642 |
| Product length mm | 41.700 |
| Product material | Brass |
| Product serial name | 51 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 7/16-20 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025223 |