Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-00266 |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.70 |
| End size 1 | -3 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.420 |
| Hex size 1 MM | 10.700 |
| Item type | Adapter-elbow |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 0.902 |
| Product length mm | 22.900 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.425 |
| Product width mm | 10.800 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.180 |
| Tube outside diameter 1 MM | 4.6 |
| Tube outside diameter 2 IN | 0.080 |
| Tube outside diameter 2 MM | 2.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310408 |
