Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 102-16415 |
| End size 2 | -5 |
| End type 2 | Line/hose/tube |
| Item type | Adapter-sleeve |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 0.359 |
| Product length mm | 9.119 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.400 |
| Product width mm | 10.160 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310521 |