Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 102-20124 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Female compression |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.812 |
| Product length mm | 20.624 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310583 |