Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 102-21404 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-straight |
| Product height in | 0.437 |
| Product height mm | 11.110 |
| Product length in | 0.969 |
| Product length mm | 24.600 |
| Product material | Brass |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310637 |