Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 102-25406 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.094 |
| Product length mm | 27.790 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310767 |