Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 102-31502 |
| End size 1 | -2 |
| End size 2 | -2 |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Item type | Adapter-straight |
| Product height in | 0.437 |
| Product height mm | 11.110 |
| Product length in | 1.450 |
| Product length mm | 36.830 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310828 |