Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-40002-36 |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 14.90 |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.744 |
| Product height mm | 18.900 |
| Product length in | 0.778 |
| Product length mm | 19.760 |
| Product material | Brass |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306517 |