Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-40114 |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.856 |
| Product height mm | 21.750 |
| Product length in | 0.972 |
| Product length mm | 24.701 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.476 |
| Product width mm | 12.090 |
| Thread sealant | No |
| Thread size 1 | 1/4-28 UNF |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310880 |