Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-41441 |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -1 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.926 |
| Product height mm | 23.510 |
| Product length in | 0.953 |
| Product length mm | 24.210 |
| Product material | Brass |
| Product width in | 0.410 |
| Product width mm | 10.410 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310927 |