Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-41446 |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.409 |
| Product height mm | 35.790 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310941 |
| Proposition 65 | Cancer and Reproductive Harm |