Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-41466 |
| Drop dimension IN | 1.078 |
| Drop dimension MM | 23.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.437 |
| Product height mm | 36.490 |
| Product length in | 1.232 |
| Product length mm | 31.290 |
| Product material | Brass |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310972 |