Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 102-43818 |
| Drop dimension IN | 1.440 |
| Drop dimension MM | 36.60 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 1.962 |
| Product height mm | 49.845 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.930 |
| Product width mm | 23.620 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 13/16-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311009 |