Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 102-65404 |
| End Type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311115 |
