Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 102-71404 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Item type | Adapter-tee |
| Product height in | 0.960 |
| Product height mm | 24.380 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 102 |
| Product width in | 0.425 |
| Product width mm | 10.800 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311146 |