Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 102-71406 |
| Drop dimension IN | 0.875 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Item type | Adapter-tee |
| Product height in | 1.139 |
| Product height mm | 28.930 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product material | Brass |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | No |
| Thread size 1 | 1/2-24 UNS |
| Thread size 2 | 1/2-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311153 |