Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-05067 |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306555 |