Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-05164 |
| End size 2 | -4 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Nut |
| Product height in | 1.063 |
| Product height mm | 26.988 |
| Product length in | 0.560 |
| Product length mm | 14.220 |
| Product material | Brass |
| Product serial name | 103 |
| Product width in | 1.063 |
| Product width mm | 26.988 |
| Thread sealant | No |
| Thread size 2 | 15/16-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305480 |