Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-05165 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 0.844 |
| Product height mm | 21.437 |
| Product length in | 0.719 |
| Product length mm | 18.262 |
| Product material | Brass |
| Product width in | 0.844 |
| Product width mm | 21.437 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311221 |