Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-20070 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product length in | 1.218 |
| Product length mm | 30.940 |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306593 |